5.22.14 Required vs. Optional Bus Interfaces
A required bus interface means that it must be connected for the design to be considered legal. These are typically used to designate the silicon interconnects that must be present between certain cores. For example, when using the Real Time Counter in a Fusion design you must also connect it up to a Crystal Oscillator core.
An optional bus interface means that your design is still considered legal if it is left unconnected. However, it may not functionally behave correctly.