19.29 View menu

CommandIconShortcutFunction
Zoom Area
???
Drag out an area to enlarge
Zoom In
???
+Magnifies the view by a factor of 2 (scale = 2x)
Zoom Out
???
-Reduces the view by a factor of 2 (scale = .5x)
Fit in Window
???
CTRL + WFits the entire design within the Package window
RedrawF2Redraws the design in the Package window
Configure List Boxes...Displays the Configure List Boxes dialog box, in which you can filter which pins appear in the Assigned and Unassigned list boxes
Color ManagerDisplays the Color Manager dialog box, which does nothing in PinEditor but changes the colors of nets, clusters, and SuperClusters in ChipEditor
I/O BanksNot used
ToolbarHides or displays the toolbar buttons
Assigned List BoxHides or displays the Assigned List Box
Unassigned List BoxHides or displays the Unassigned List Box
World ViewHides or displays the World View window
I/O Attribute EditorHides or displays the I/O Attribute Editor at the bottom of the window
Status barHides or displays the status bar