19.19 Setting an I/O standard
Choosing an I/O Standard enables the software to set the I/O threshold, slew rate, hot-swap compliance, and output loading. To set an I/O standard, select a value from the I/O Standard cell in the macro row you want to edit.
Refer to the appropriate datasheet for more information about the I/O standards available for your device.