19.14 Scripting commands
You can make pin assignments, lock and unlock pins, commit pin assignments, and edit I/O attributes by running Tool Command Language (Tcl) scripts. You can run scripts from the Windows or UNIX command line or store and run a series of commands in a .tcl batch file.
For more information on PinEditor Tcl extension commands, see “Tcl Scripting” in the Designer User’s Guide.