19.3 Package window
The PinEditor (non-MVN) Package window displays a graphical interpretation of the pin locations for your selected package type.
The Package window is integrated with PinEditor windows and list boxes. If you select an assigned pin in the Package window, the pin location is highlighted in the World View window and the I/O macro name is selected in the Assigned list box and the I/O Attribute Editor.
The Package Window displays detailed information about each pin, including:
- Pin number
- Special pin properties, such as JTAG, clock, ground, or power
- Assigned I/O macro name, if any
- Pin type, represented by color