19.26 Menus, Toolbar Buttons, and Shortcut Keys

The PC and workstation (UNIX) versions of PinEditor have the same menus. However, some dialog boxes may look slightly different due to the different windowing environments. The functionality is the same, though the locations of the fields and buttons on the dialog boxes may vary. Field names may also vary between platforms.