13.5.4.4 Libraries

  • Use default library path - Sets the library path to the default from your Libero IDE installation.
  • Library path - Enables you to change the mapping for your VHDL library. Type in the pathname or click the Browse button to navigate to your library directory.
  • Library command - Select the radio button to ignore (Do not compile), Refresh, Compile the library, Delete and recompile, or Refresh and Compile the library.

To access this dialog, from the Project menu, choose Settings and then select the Simulation tab.