9.21.12.1 IDCode

The IDCode section shows the raw IDCode read from the device. For example, in the Device Status report for an AFS600 device, you will find the following statement: IDCode (HEX): 233261cf

The IDCode is compliant to IEEE 1149.1. The following table lists the IDCode bit assignments:

Table 9-44. IDCode Bit Assignments

Bit Field (little endian)

Example Bit Value for AFS600 (HEX)

Description

Bit [31-28] (4 bits)

2

Silicon Revision

Bit [27-12] (16 bits)

3326

Device ID

Bit [11-0] (12 bits)

1cf

IEEE 1149.1 Manufacturer ID for Actel