15.11.3.3 Creating an Active List of Ports

You can create an active list of ports filtered by name, direction (all ports, input ports, output ports, and ports you can use for both input and output), and placement and locked status. For example, to create a list of all assigned input ports, enter the properties shown in the following filter:

Figure 15-58. Create Active List Dialog Box - Ports Tab
???