13.15.6.8 Ordering Elements (Z-order)
Elements on the Canvas can be positioned in front or in back of each other.
To change the order of the element(s), select the element and from the right-click menu, choose Order and select one of the available options: Bring to Front, Send to Back, Bring Forward, or Send Backward.