15.11.1.2 Using the Right-click Menu in an Active List Window with an Item Selected
To manipulate a specific instance in an active list, select it, and then choose from the options on its right-click menu. For example, you can display the instance's properties, and for user-defined active lists, you can also assign or unassign it from its location or region, lock or unlock it, and select its input or output nets.