13.31.14.2.2 Decimal Serialization Data File Example

The following example is a decimal serialization data file for a 16-bit region:

65534

65535

65536 (This is an error: data out of range)

6553A (This is an error: invalid decimal digit)