5.6.4.2 Waveforms

Include DO file - Including a DO file enables you to customize the set of signal waveforms that will be displayed in ModelSim.

Included DO File - Use the browse button to navigate to the included DO file.

Display waveforms for - You can display signal waveforms for either the top-level testbench or for the design under test. If you select top-level testbench then Project Manager outputs the line 'add wave /testbench/*' in the DO file run.do. If you select DUT then Project Manager outputs the line 'add wave /testbench/*' in the run.do file.

Log all signals in the design - Saves and logs all signals during simulation.