3.8.11 FECR – RF
Front-End Control Register
| Name: | FECR |
| Offset: | 0x10A |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | ANPS | PLCKG | ADHS | ANDP | S4N3 | LBNHB | |
| Access | R | R | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved
bit
This bit is reserved
and read as ‘0’.
Bit 6 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 5 – ANPS ASK Not DPSK Switch
This bit must always be set to
‘1’.
Bit 4 – PLCKG PLL Lock Detect Gate
Setting this bit to
‘1’ opens a time window during which the fractional-N PLL
detects frequency locking. If the PLL frequency is close to the wanted frequency,
the status bit FESR.PLCK is set to ‘1’.
Bit 3 – ADHS ADC High Sample Rate
This bit must be set to
‘1’ if the ADC is used with a high sample
rate.
Bit 2 – ANDP Antenna Damping
If this bit is written to
‘1’, the damping in the SPDT RF switch is activated. Antenna
damping must be activated if the status bit FESR.HBSAT (High-Band) or FESR.LBSAT
(Low-Band) is set to ‘1’. This bit is controlled by the sequencer
state machine if it is not disabled in SSMRCR.SSMADA/B. See Get Telegram State Machine.
Bit 1 – S4N3 Select 433 MHz Not 315 MHz Band
If this bit is written to
‘1’, in Low-Band (LBNHB = 1), the 418 MHz to
477 MHz band is selected. Otherwise, the 310 MHz to 318 MHz band is selected. If
High-Band is activated (LBNHB = 0), this bit has to be set to
‘0’.
Bit 0 – LBNHB Select Low-Band Not High-Band
If this bit is written to
‘1’, Low-Band is selected. Otherwise, High-Band is used. This
influences the LNA, the mixers and the fractional-N PLL.