3.8.2 FEEN1 – RF Front-End Enable
Register 1
| Name: | FEEN1 |
| Offset: | 0x101 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | ATEN | PLSP1 | ADCLK | ADEN | LNAEN | XTOEN | PLCAL | PLEN | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – ATEN Antenna Tuning Enable
If this bit is written to
‘1’, the biasing of the RF amplitude measurement is activated
and the automatic antenna tuning procedure can be started.
Bit 6 – PLSP1 PLL Speed-Up
If this bit is written to
‘1’, the fractional-N PLL speed-up mode is activated. This bit
must be set to ‘0’ after the FESR.PLCK is
locked.
Bit 5 – ADCLK ADC Clock Enable
If this bit is written to
‘1’, the ADC clock is activated. It has to be set > 50 μs
after ADEN is set because the internal biasing of the ADC must settle before the
clock is activated.
Bit 4 – ADEN Analog Digital Converter Enable
If this bit is written to
‘1’, the DC biasing of the ADC is
activated.
Bit 3 – LNAEN Low Noise Amplifier Enable
If this bit is written to
‘1’, either the Low-Band or the High-Band LNA is enabled. The
FECR.LBNHB bit controls which LNA is activated.
Bit 2 – XTOEN Crystal Oscillator Enable
If this bit is written to
‘1’, the crystal oscillator is started. This bit enables the
XTO, which operates in IDLEMode(XTO), RXMode and TXMode. The XTO frequency is
available as soon as FESR.XRDY is set by the XTO.
Bit 1 – PLCAL PLL Calibration Mode
If this bit is written to
‘1’, the PLL is set to calibration mode. In this mode the loop
filter is clamped to nominal control voltage AVCC/2 and the charge pump is
deactivated. During the calibration mode, the frequency is measured with a counter
and the correct FEVCT.FEVCT[3:0] frequency setting for the VCO is determined by the
sequencer state machine.
Bit 0 – PLEN PLL Enable
If this bit is written to
‘1’, the fractional-N PLL is activated.