3.8.6 FEPAC – RF Front-End Power Amplifier Control Register

Name: FEPAC
Offset: 0x105
Reset: 0x00

Bit 76543210 
 PACR[5:0] 
Access RRR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved bit

This bit is reserved and read as ‘0’.

Bits 5:0 – PACR[5:0] Power Amplifier Control Register

PACR[5:0] controls the current sources in the power amplifier. With an optimized load impedance an output power between -12 dBm and +14.5 dBm can be achieved according to the following table.
Table 3-53. Output Power with Optimized Load Impedance for VS_PA = 3V

FEPAC.PACR [5:0]

POUT/dBm Low-BandPOUT/dBm High-Band

FEPAC.PACR [5:0]

POUT/dBm Low-BandPOUT/dBm High-Band
0-11.80-12.90324.724.08
1-11.30-12.33335.094.51
2-10.70-11.76345.575.01
3-10.20-11.10356.005.42
4-9.70-10.60366.415.79
5-9.20-10.00376.776.27
6-8.60-9.50387.196.70
7-8.00-9.00397.557.11
8-7.50-8.50407.987.47
9-7.00-7.90418.407.89
10-6.40-7.30428.798.25
11-5.90-6.80439.118.68
12-5.30-6.30449.469.10
13-4.77-5.70459.829.49
14-4.17-5.204610.189.81
15-3.67-4.604710.6010.16
16-3.12-4.074810.8910.52
17-2.56-3.474911.3010.88
18-2.10-2.975011.6211.30
19-1.58-2.425112.0611.59
20-1.08-1.865212.3912.00
21-0.50-1.405312.8212.32
220.00-0.885413.2212.76
230.41-0.385513.5813.09
241.000.205613.9513.52
251.420.705714.2213.92
261.831.115814.4114.28
272.421.705914.4914.65
282.882.126014.6014.65
293.382.536114.6014.65
303.813.126214.6014.65
314.313.586314.6014.65