3.8.5 FEAT – RF Front-End Antenna TuningName: FEATOffset: 0x104Reset: 0x00Bit 76543210 ANTN[3:0] Access RRRRR/WR/WR/WR/W Reset 00000000 Bit 7 – Reserved bit This bit is reserved and read as ‘0’. Bit 6 – Reserved bit This bit is reserved and read as ‘0’. Bit 5 – Reserved bit This bit is reserved and read as ‘0’. Bit 4 – Reserved bit This bit is reserved and read as ‘0’. Bits 3:0 – ANTN[3:0] Antenna Tuning ANTN[3:0] sets the capacitor value for the CTUNE capacitor used for the antenna tuning.
Bits 3:0 – ANTN[3:0] Antenna Tuning ANTN[3:0] sets the capacitor value for the CTUNE capacitor used for the antenna tuning.