RTN4[3:0] is used
for the 4-bit resistor calibration.
Bits 3:0 – CTN4[3:0] Capacitor Tuning 4-Bit
CTN4[3:0] is used for the
4-bit capacitor calibration. Both calibration values are stored in the
factory-locked EEPROM. The values must be copied to the tuning register before using
the RF front end. Firmware does this by default.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.