3.8.8 FEBT – RF
Front-End RC Tuning 2 Bit Register
| Name: | FEBT |
| Offset: | 0x107 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | RTN2[1:0] | CTN2[1:0] | |
| Access | R | R | R | R | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved
bit
This bit is reserved
and read as ‘0’.
Bit 6 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 5 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 4 – Reserved bit
This bit is reserved and read
as ‘0’.
Bits 3:2 – RTN2[1:0] Resistor Tuning 2 Bit
RTN2[1:0] is used for 2-bit
resistor calibration.
Bits 1:0 – CTN2[1:0] Capacitor Tuning 2 Bit
CTN2[1:0] is used for the
2-bit capacitor calibration. Both calibration values are stored in the
factory-locked EEPROM. The values must be copied to the tuning register before using
the RF front end. Firmware does this by default.