3.8.13 FEALR – RF
Front-End Antenna Level Detector Range
| Name: | FEALR |
| Offset: | 0x10C |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | | | RNGE[1:0] | |
| Access | R | R | R | R | R | R | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved
bit
This bit is reserved
and read as ‘0’.
Bit 6 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 5 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 4 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 3 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 2 – Reserved bit
This bit is reserved and read
as ‘0’.
Bits 1:0 – RNGE[1:0] Amplitude Range
RNGE[1:0] sets the RF
amplitude detector range used for RF amplitude measurement during the automatic
antenna tuning procedure.