7.7.2 Interrupt Request Flags Register 1

Name: IFS1
Offset: 0x802

Bit 15141312111098 
 C1RXIFSPI2TXIFSPI2RXIFU2TXIFU2RXIFINT3IFC1IFCCP2IF 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CCP2IF DMA3IFINT2IFCNCIFDMA2IFMI2C1IFSI2C1IF 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 15 – C1RXIF  CAN1 RX Data Ready Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 14 – SPI2TXIF SPI2 Transfer Done Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 13 – SPI2RXIF SPI2 Receiver Done Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 12 – U2TXIF UART2 Transmitter Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 11 – U2RXIF UART2 Receiver Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 10 – INT3IF External Interrupt 3 bit

ValueDescription
1

Interrupt has occurred.

0

Interrupt has not occurred.

Bit 9 – C1IF CAN1 Combined Error Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 8 – CCP2IF SCCP2 Timer Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 7 – CCP2IF Input Capture/Output Compare 2 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 5 – DMA3IF Direct Memory Access 3 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 4 – INT2IF External Interrupt 2 bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 3 – CNCIF Change Notice Interrupt C bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 2 – DMA2IF Direct Memory Access 2 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 1 – MI2C1IF I2C1 Host Events Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 0 – SI2C1IF I2C1 Client Events Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.