7.7.10 Interrupt Request Flags Register 11
| Name: | IFS11 |
| Offset: | 0x816 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| U3EVTIF | U2EVTIF | U1EVTIF | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLC4NIF | CLC3NIF | CLC2NIF | CLC1NIF | CLC4PIF | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 15 – U3EVTIF UART3 Event Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 14 – U2EVTIF UART2 Event Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 13 – U1EVTIF UART1 Event Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 4 – CLC4NIF CLC4 Negative Edge Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 3 – CLC3NIF CLC3 Negative Edge Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 2 – CLC2NIF CLC2 Negative Edge Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 1 – CLC1NIF CLC1 Negative Edge Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 0 – CLC4PIF CLC4 Positive Edge Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |