7.7.8 Interrupt Request Flags Register 7

Name: IFS7
Offset: 0x80E

Bit 15141312111098 
 SPI2IFSPI1IFCLC2PIFCLC1PIFADFLTR3IFADFLTR2IFADFLTR1IFADFLTR0F 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADCMP3IFADCMP2IFADCMP1IFADCMP0IFADFLTIF  AD1AN21IF 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 15 – SPI2IF SPI2 General Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 14 – SPI1IF SPI1 General Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 13 – CLC2PIF CLC2 Positive Edge Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 12 – CLC1PIF CLC1 Positive Edge Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 11 – ADFLTR3IF ADC Oversample Filter 3 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 10 – ADFLTR2IF ADC Oversample Filter 2 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 9 – ADFLTR1IF ADC Oversample Filter 1 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 8 – ADFLTR0F ADC Oversample Filter 0 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 7 – ADCMP3IF ADC Digital Comparator 3 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 6 – ADCMP2IF ADC Digital Comparator 2 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 5 – ADCMP1IF ADC Digital Comparator 1 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 4 – ADCMP0IF ADC Digital Comparator 0 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 3 – ADFLTIF ADC Fault Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 0 – AD1AN21IF ADC AN21 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.