7.7.40 Interrupt Priority Register 19

Name: IPC19
Offset: 0x866

Bit 15141312111098 
      CMP2IP[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
  CMP1IP[2:0]     
Access R/WR/WR/W 
Reset 000 

Bits 10:8 – CMP2IP[2:0] Comparator 2 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 6:4 – CMP1IP[2:0] Comparator 1 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)