30.6.8 Peripheral Module Disable 8 Control Register

Note:
  1. When a peripheral is disabled (PMD = 1), its clocks are gated off and its Reset is asserted, providing a reduced power consumption.
  2. Since the Reset to the peripheral is asserted when PMD = 1, the module’s registers must be reinitialized to their desired values whenever the corresponding PMD bit is cleared.
Name: PMD8(1,2)
Offset: 0xFB2

Bit 15141312111098 
   OPAMPMD SENT1MD    
Access R/WR/W 
Reset 00 
Bit 76543210 
   CLC4MDCLC3MDCLC2MDCLC1MDBIASMD  
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 13 – OPAMPMD Op Amp Module Disable bit

ValueDescription
1

Op Amp module is disabled

0

Op Amp module is enabled

Bit 11 – SENT1MD SENT1 Module Disable bit

ValueDescription
1

SENT1 module is disabled

0

SENT1 module is enabled

Bit 5 – CLC4MD CLC4 Module Disable bit

ValueDescription
1

CLC4 module is disabled

0

CLC4 module is enabled

Bit 4 – CLC3MD CLC3 Module Disable bit

ValueDescription
1

CLC3 module is disabled

0

CLC3 module is enabled

Bit 3 – CLC2MD CLC2 Module Disable bit

ValueDescription
1

CLC2 module is disabled

0

CLC2 module is enabled

Bit 2 – CLC1MD CLC1 Module Disable bit

ValueDescription
1

CLC1 module is disabled

0

CLC1 module is enabled

Bit 1 – BIASMD Current Bias Module Disable bit

ValueDescription
1

Current bias module is disabled

0

Current bias module is enabled