30.6.5 Peripheral Module Disable 4 Control Register

Note:
  1. When a peripheral is disabled (PMD = 1), its clocks are gated off and its Reset is asserted, providing a reduced power consumption.
  2. Since the Reset to the peripheral is asserted when PMD = 1, the module’s registers must be reinitialized to their desired values whenever the corresponding PMD bit is cleared.
Name: PMD4(1,2)
Offset: 0xFAA

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     REFOMD    
Access R/W 
Reset 0 

Bit 3 – REFOMD Reference Clock Module Disable bit

ValueDescription
1 Reference clock module is disabled.
0 Reference clock module is enabled.