30.6.1 PMD Control Register
| Name: | PMDCON |
| Offset: | 0xFA0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PMDLOCK | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 11 – PMDLOCK Peripheral Remapping Register Lock bit
| Value | Description |
|---|---|
1 |
All PMD registers are locked and cannot be written. |
0 |
All PMD registers are unlocked and can be written. |