16.1.13 Interval 1 Timer Register Low
| Name: | INT1TMRL |
| Offset: | 0x15C |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| INTTMR[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INTTMR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |