5.15.10 LOSS OF POWER AT PIN VS
(Submit Feedback)In case of a loss of power at the pin VS, the LIN bus and the I/O pins are tri-stated. No reverse currents will flow from the LIN bus into the device. There will be no backward supply from the LIN pin into the ATA6847.