5.15.8 TEMPERATURE MONITORING AND OVERTEMPERATURE PROTECTION
(Submit Feedback)The device offers two overtemperature detection thresholds, a pre-warning and a shutdown threshold. Thermal sensors are placed at different locations on the die: LIN transceiver, VDD1 LDO, VDD2 LDO and GDU.
If the temperature of one or more of the thermal sensors exceeds the
overtemperature pre-warning threshold (TJ > TOT_PREW_Set), the
device will set the common pre-warning bit (OTPWS = ‘1’, see DSR1 Register)
and the corresponding interrupt bits (VDD1OTPWS and/or VDD2OTPWS and/or GDUOTPWS, see
DSR1
Register). An overtemperature pre-warning interrupt will be generated at the
NIRQ pin when the corresponding interrupt event capture enable register is set (see
SIECER1
Register). The OTPWS bit is not latched and will be set to ‘0’ as
soon as the temperature of all monitored circuit parts decreases below the
overtemperature protection pre-warning threshold.
If the temperature of one or more of the thermal sensors exceeds the
overtemperature shutdown threshold (TOT_sdwn), the overtemperature shutdown
protection will be triggered for the corresponding circuit parts. This will trigger the
following events:
- The integrated LIN transceiver switches into LIN Standby mode if the LIN transceiver overtemperature shutdown has been triggered.
- The VDD1 regulator is disabled if the VDD1 regulator overtemperature shutdown has been triggered.
- The VDD2 regulator, if available, is disabled when the VDD2 regulator overtemperature shutdown has been triggered.
- The GDU is switched to GDU Standby mode when the GDU overtemperature shutdown has been triggered.
- At the same time, the corresponding overtemperature shutdown interrupt register will be set (see SIR4 Register).
- NIRQ pin will be asserted.
Wake-up events are still detected in case of an overtemperature occurrence. A wake-up event will be signaled by asserting the NIRQ pin.