5.15.2 VS SUPPLY UNDERVOLTAGE PROTECTION
(Submit Feedback)If VVS < VVS_UV_Set has been detected, the device will:
- will switch the LIN transceiver to LIN Standby mode in case it worked in LIN Normal mode,
- Switch the GDU to GDU Standby mode, if it was in GDU Normal mode.
- Set the status register bit, VSUV (see SIR5 Register).
- In case the event capture enable register bit (VSUVECE) is set to ‘1’ (see SIECER1 Register), an NIRQ interrupt will be generated.