46.5.3 Level A

Table 46-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: LEVELA
Offset: 0x200
Reset: 0x00000000
Property: R

The LEVELx registers are read-only registers containing the current level (from 0 to 7) for the 32 tamper sources.

Bit 3130292827262524 
 Level 7[3:0]Level 6[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 Level 5[3:0]Level 4[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 Level 3[3:0]Level 2[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 Level 1[3:0]Level 0[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:28 – Level 7[3:0] Sets level for Tamper source 7

Bits 27:24 – Level 6[3:0] Sets level for Tamper source 6

Bits 23:20 – Level 5[3:0] Sets level for Tamper source 5

Bits 19:16 – Level 4[3:0] Sets level for Tamper source 4

Bits 15:12 – Level 3[3:0] Sets level for Tamper source 3

Bits 11:8 – Level 2[3:0] Sets level for Tamper source 2

Bits 7:4 – Level 1[3:0] Sets level for Tamper source 1

Bits 3:0 – Level 0[3:0] Sets level for Tamper source 0