46.5.8 Filter Config

Table 46-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FILTERCFG
Offset: 0x214
Reset: 0x00000000
Property: R/W

The FILTERCFG register contains the configuration of the tamper filter. The MSB of the register are used as a protection key to avoid unwanted write access.

Bit 3130292827262524 
 PROTKEY[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 PROTKEY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
    PERIOD[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
      THRESH[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 31:16 – PROTKEY[15:0] Protection Key

Write protection key (0x92F5)

Bits 12:8 – PERIOD[4:0] Period

Filter period

ValueNameDescription
EncodingFilterTimeRef bitApproximated period if gray counter at 2 kHz
0x001 ms
0x112 ms
0x224 ms
0x338 ms
0x4416 ms
0x5531 ms
0x6663 ms
0x77125 ms
0x88250 ms
0x99500 ms
0xA101 sec
0xB112 sec
0xC124 sec
0xD138 sec
0xE1416 sec
0xF1532 sec
0x10161 min
0x11172 min
0x12184 min
0x13199 min
0x142017 min
0x152134 min
0x16221 h
0x17232 h
0x18244.5 h
0x19259 h
0x1A2618 h
0x1B271.5 days
0x1C283 days
0x1D296 days
0x1E3012 days
0x1F3124 days

Bits 2:0 – THRESH[2:0]  Threshold

Filter threshold

ValueDescription
EncodingThreshold
0x72 tamper detections
0x64 tamper detections
0x58 tamper detections
0x416 tamper detections
0x332 tamper detections
0x264 tamper detections
0x1128 tamper detections
0x0256 tamper detections