46.5.16 Software Reset

Reading the SOFTRESET register returns 1 if any active soft tamper has a level of 4 or above. It is useful in case of slow TamperClk. It allows the software to stop its execution until the tamper response is triggered.

Table 46-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SOFTRESET
Offset: 0x234
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SOFTRESET 
Access R 
Reset 0 

Bit 0 – SOFTRESET Software Reset

Reading the SOFTRESET register returns 1 if any active soft tamper has a level of 4 or above.