46.5.4 Level B

Table 46-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: LEVELB
Offset: 0x204
Reset: 0x00000000
Property: R

The LEVELx registers are read-only registers containing the current level (from 0 to 7) for the 32 tamper sources.

Bit 3130292827262524 
 Level 15[3:0]Level 14[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 Level 13[3:0]Level 12[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 Level 11[3:0]Level 10[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 Level 9[3:0]Level 8[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:28 – Level 15[3:0] Sets level for Tamper source 15

Bits 27:24 – Level 14[3:0] Sets level for Tamper source 14

Bits 23:20 – Level 13[3:0] Sets level for Tamper source 13

Bits 19:16 – Level 12[3:0] Sets level for Tamper source 12

Bits 15:12 – Level 11[3:0] Sets level for Tamper source 11

Bits 11:8 – Level 10[3:0] Sets level for Tamper source 10

Bits 7:4 – Level 9[3:0] Sets level for Tamper source 9

Bits 3:0 – Level 8[3:0] Sets level for Tamper source 8