46.5.10 Raw Status

Table 46-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RAWSTAT
Offset: 0x21C
Reset: 0x00000000
Property: R

The RAWSTAT register contains one bit per tamper source. Reading the RAWSTAT register returns the current value of the tamper inputs (i.e. the TAMPER_SRC input bus ORed with SOFTTAMP register).

Bit 3130292827262524 
 RAWSTAT[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RAWSTAT[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RAWSTAT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RAWSTAT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – RAWSTAT[31:0] Raw Status