46.5.6 Level D

Table 46-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: LEVELD
Offset: 0x20C
Reset: 0x00000000
Property: R

The LEVELx registers are read-only registers containing the current level (from 0 to 7) for the 32 tamper sources.

Bit 3130292827262524 
 Level 31[3:0]Level 30[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 Level 29[3:0]Level 28[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 Level 27[3:0]Level 26[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 Level 25[3:0]Level 24[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:28 – Level 31[3:0] Sets level for Tamper source 31

Bits 27:24 – Level 30[3:0] Sets level for Tamper source 30

Bits 23:20 – Level 29[3:0] Sets level for Tamper source 29

Bits 19:16 – Level 28[3:0] Sets level for Tamper source 28

Bits 15:12 – Level 27[3:0] Sets level for Tamper source 27

Bits 11:8 – Level 26[3:0] Sets level for Tamper source 26

Bits 7:4 – Level 25[3:0] Sets level for Tamper source 25

Bits 3:0 – Level 24[3:0] Sets level for Tamper source 24