46.5.14 Software Information

Table 46-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SOFTINFO
Offset: 0x22C
Reset: 0x00000000
Property: R/W

The 32-bit SOFTINFO register does not have a dedicated hardware purpose. It can be used freely by the software. It is useful to store persistent information when the anti-tamper module is located in a battery powered always-on power domain.

Bit 3130292827262524 
 SOFTINFO[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SOFTINFO[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SOFTINFO[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SOFTINFO[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – SOFTINFO[31:0] Software Information

Register for software purpose only

ValueDescription
0x0No effect
0x1Reset registers and internal state