46.5.15 Tamper Flag

Table 46-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TAMPERFLAG
Offset: 0x230
Reset: 0x00000000
Property: R/W

The 1-bit TAMPERFLAG register directly controls the TAMPER_FLAG output.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        TAMPERFLAG 
Access R/W 
Reset 0 

Bit 0 – TAMPERFLAG Tamper Flag

The 1-bit TAMPERFLAG register directly controls the TAMPER_FLAG output.