46.5.12 Timestamp

Table 46-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TIMESTAMP
Offset: 0x224
Reset: 0x00000000
Property: R

The TIMESTAMP register contains the timestamp of the latest tamper detection (i.e. TimeGray input is sampled each time one bit is set in the status register). The value is converted from gray to binary format before being sent to the CPU.

Bit 3130292827262524 
 TIMESTAMP[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 TIMESTAMP[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 TIMESTAMP[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TIMESTAMP[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – TIMESTAMP[31:0] Timestamp

Timestamp for the last tamper.