46.5.11 Status (write to clear)

Table 46-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STAT
Offset: 0x220
Reset: 0x00000001
Property: R/W

The STAT register contains one bit per tamper source. If any tamper occurs with level above 0, the corresponding bit is set. The software can clear a bit by writing a one. If any bit of this register is high, the TAMPER_IRQ output will be high.

Bit 3130292827262524 
 STAT[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 STAT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 STAT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STAT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bits 31:0 – STAT[31:0] Status

Status (write to clear).