46.5.1 Control A Register

Table 46-2. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLA
Offset: 0x0000
Reset: 0x00000000
Property: Write-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      PRIV SWRST 
Access R/WR/S/HC 
Reset 00 

Bit 2 – PRIV Privileged Access Only

ValueDescription
0x0AT registers accessible in privileged and unprivileged modes.
0x1AT registers only accessible in privileged mode.

Bit 0 – SWRST Software Reset

Write ‘1’ to reset the registers, the bus I/F and internal state. Writing a ‘0’ has no effect. SWRST stays high until the reset completes.

ValueDescription
0x0No effect
0x1Reset registers, Bus I/F and internal state