46.5.13 Filter Count

Table 46-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FILTERCNT
Offset: 0x228
Reset: 0x00000000
Property: R

The FILTERCNT register allows reading the current value of the filter counter. It returns the number of tamper detected since the beginning of the filtering period. It is intended for test and debugging purpose only.

Bit 3130292827262524 
 FILTERCNT[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 FILTERCNT[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 FILTERCNT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 FILTERCNT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – FILTERCNT[31:0] Filter Count

Current value of filter counter.