46.5.5 Level C

Table 46-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: LEVELC
Offset: 0x208
Reset: 0x00000000
Property: R

The LEVELx registers are read-only registers containing the current level (from 0 to 7) for the 32 tamper sources.

Bit 3130292827262524 
 Level 23[3:0]Level 22[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 Level 21[3:0]Level 20[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 Level 19[3:0]Level 18[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 Level 17[3:0]Level 16[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:28 – Level 23[3:0] Sets level for Tamper source 23

Bits 27:24 – Level 22[3:0] Sets level for Tamper source 22

Bits 23:20 – Level 21[3:0] Sets level for Tamper source 21

Bits 19:16 – Level 20[3:0] Sets level for Tamper source 20

Bits 15:12 – Level 19[3:0] Sets level for Tamper source 19

Bits 11:8 – Level 18[3:0] Sets level for Tamper source 18

Bits 7:4 – Level 17[3:0] Sets level for Tamper source 17

Bits 3:0 – Level 16[3:0] Sets level for Tamper source 16