19.11.19 CoreSight Peripheral Identification 4 Register

Table 19-24. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PID4
Offset: 0x1fd0
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 SIZE[3:0]DES2[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:4 – SIZE[3:0]

These bits will always return zero when read, indicating that this debug component occupies one 4KB block.

Bits 3:0 – DES2[3:0]

These bits will always return zero when read, indicating a Microchip device.