19.11.26 CoreSight Peripheral Identification 3 Register

Table 19-31. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PID3
Offset: 0x1fec
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 REVAND[3:0]CMOD[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:4 – REVAND[3:0]

These bits will always return 0x0 when read.

Bits 3:0 – CMOD[3:0]

These bits will always return 0x0 when read.