19.11.5 Status B REGISTER

Table 19-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUSB
Offset: 0x108
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      HPS DBGPRES 
Access HC/HS/RHC/HS/R 
Reset 00 
Bit 76543210 
     DCCD1DCCD0BCCD1BCCD0 
Access HC/HS/RHC/HS/RHC/HS/RHC/HS/R 
Reset 0000 

Bit 10 – HPS Hot-Plugging Status

1 = Hot-Plugging active

0 = Hot-Plugging inactive

ValueDescription
1Hot-Plugging active
0Hot-Plugging inactive

Bit 8 – DBGPRES Debugger Present Status

This bit is set when a debugger probe is detected.

Only a POR or external reset can reset this bit.

ValueDescription
1Debugger probe detected
0No debugger detected

Bits 2, 3 – DCCD Debug Communication Channel x Dirty

ValueDescription
1DCCDx.DATA register was written to.
0DCCDx.DATA register was read from.

Bits 0, 1 – BCCD Boot ROM Communication Channel x Dirty

ValueDescription
1BCCDx.DATA register was written to.
0BCCDx.DATA register was read from.