19.11.4 Status A REGISTER

Table 19-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUSA
Offset: 0x104
Reset: 0x00000000
Property: R/K

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        BREXT0 
Access HS/HC/R/K 
Reset 0 
Bit 15141312111098 
        CRSTEXT0 
Access HS/HC/R/K 
Reset 0 
Bit 76543210 
 ROMCRC[1:0]   BERR   
Access HS/HC/RHS/HC/RHS/R/K 
Reset 000 

Bit 16 – BREXT

ValueDescription
1Boot ROM Phase Extension for CPUx. Set on Cold-Plugging detection.
0Boot ROM Phase Extension released for CPUx.

Bit 8 – CRSTEXT

ValueDescription
1CPUx held in reset extension. Set on Cold-Plugging detection.
0CPUx released from reset extension.

Bits 7:6 – ROMCRC[1:0] Boot ROM CRC Self-Check Status

00 = CRC is in progress.

10 = CRC completed and passed.

01 = CRC completed but failed indicating possible issue with the ROM content. System held in lockup state.

11 = CRC never executed because user disabled CRC check through fuse settings.

ValueDescription
0CRC is in progress
2CRC completed and passed
1CRC completed but failed indicating possible issue with the ROM content. System held in lockup state.
3CRC never executed because user disabled CRC check through fuse settings.

Bit 2 – BERR Bus Error Status

ValueDescription
1Bus error incurred while performing the DSU command.
0No bus error detected