19.11.21 CoreSight Peripheral Identification 6 Register

The bits in this register are unimplemented and always read as '0'.
Table 19-26. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PID6
Offset: 0x1fd8
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 RES0[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – RES0[7:0]

Always returns 0x00.