19.11.30 CoreSight Component Identification 3 Register

Table 19-35. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CID3
Offset: 0x1ffc
Reset: 0x000000B1
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PRMBL3[7:0] 
Access RRRRRRRR 
Reset 10110001 

Bits 7:0 – PRMBL3[7:0]

These bits will always return 0xB1 when read.